您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AMC - Exhaust Cleaner
SMC
Airline Equipment
Silencers and Exhaust Cleaners
AMC Exhaust Cleaner
Powered by
CAD模型選擇
{smc/airline_equipment/silencers_exhaust_cleaners/amc/amc_asmtab.prj},{NB=AMC910-20(0)},{MODEL1=AMC910},{THREAD=},{PORT=(20) Male 2},{SUFFIX=},{THREAD2=0},{A=0},{B1=327},{B2=327},{C=0},{D=153},{DD=-},{E=-},{EE=0},{F=0},{G=0.0},{H=0},{J=0},{K=0.0},{L=0},{BB1=330},{BB2=330},{PPATH=assembly/amc_asmsbl.prj},{NO=-},{TIF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL1
Model
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
DD
Mounting bracket
ⁿ/ₐ
E
Mounting bracket
ⁿ/ₐ
EE
Mounting bracket
[mm]
F
Mounting bracket
[mm]
G
Mounting bracket
[mm]
H
Mounting bracket
[mm]
J
Mounting bracket
[mm]
K
Mounting bracket
[mm]
L
Mounting bracket
[mm]
BB
Drain piping
[mm]
AMC310-03
AMC310
(03) Male 3/8
151
139
141
75
-
M3x0.5 depth 8
0
24
50.0
15
55
2.3
0
142
AMC510-06
AMC510
(06) Male 3/4
204
197
194
102
-
M4x0.7 depth 10
0
40
70.0
20
70
3.2
0
200
AMC610-10
AMC610
(10) Male 1
230
225
220
118
-
M4x0.7 depth 10
0
48
70.0
20
80
3.2
0
228
AMC810-14
AMC810
(14) Male 1 1/2
0
270
0
135
-
-
0
0
0.0
0
0
0.0
0
273
AMC910-20
AMC910
(20) Male 2
0
327
0
153
-
-
0
0
0.0
0
0
0.0
0
330
AMC220-02
AMC220
(02) Female 1/4
100
88
56
0
M3x0.5 depth 8
-
22
40
2.3
15
12
20.0
50
91
AMC320-02
AMC320
(02) Female 1/4
141
121
75
0
M3x0.5 depth 8
-
24
55
2.3
15
20
30.0
50
124
AMC320-03
AMC320
(03) Female 3/8
141
121
75
0
M3x0.5 depth 8
-
24
55
2.3
15
20
30.0
50
124
AMC520-04
AMC520
(04) Female 1/2
194
174
102
0
M4x0.7 depth 10
-
40
70
3.2
20
20
30.0
70
177
AMC520-06
AMC520
(06) Female 3/4
194
174
102
0
M4x0.7 depth 10
-
40
70
3.2
20
20
30.0
70
177
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處