歡迎
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
歡迎
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
KAR - Plug-in Reducer
SMC
Static Control
Fittings
KA Antistatic One-touch Fittings
Powered by
CAD模型選擇
{smc/static_control/fittings/ka/kar_pr.prj},{NB=KAR06-08},{OD=6.0},{DD=8},{MODEL=KAR06-08},{D=12.8},{L=37.0},{A=18.5},{M=17.0},{EA1=13.1},{EA2=13.1},{CNSMASSEXACT=2.5},{R1=11.500},{R2=7.000},{R3=9.000},{M1=14.100},{H=2.900}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
LINA
明細表
OD
Applicable tubing O.D.
[mm]
DD
Applicable fitting size
[mm]
MODEL
Model
ⁿ/ₐ
D
[mm]
L
[mm]
A
[mm]
M
[mm]
EA1
Effective area Soft nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
CNSMASSEXACT
Mass
[g]
KAR23-04
3.2
4
KAR23-04
9.6
33.5
18.5
15.5
3.4
2.9
5.0
KAR04-06
4.0
6
KAR04-06
10.4
34.5
17.5
16.0
5.6
5.6
1.8
KAR04-08
4.0
8
KAR04-08
10.4
36.5
18.0
16.0
5.6
5.6
2.0
KAR04-10
4.0
10
KAR04-10
12.8
39.5
18.5
16.0
5.6
5.6
3.3
KAR06-08
6.0
8
KAR06-08
12.8
37.0
18.5
17.0
13.1
13.1
2.5
KAR06-10
6.0
10
KAR06-10
12.8
39.5
18.5
17.0
13.1
13.1
3.0
KAR06-12
6.0
12
KAR06-12
15.2
42.0
20.0
17.0
13.1
13.1
4.7
KAR08-10
8.0
10
KAR08-10
15.2
41.0
20.0
18.5
18.0
18.0
4.0
KAR08-12
8.0
12
KAR08-12
15.2
42.0
20.0
18.5
18.0
18.0
4.6
KAR10-12
10.0
12
KAR10-12
18.5
44.5
23.0
21.0
32.8
32.8
33.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處