您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2Y - Male Run Tee (Face Seal)
SMC
Air Line Equipment
Fittings and Tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:R, Rc (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_7_1/kq2y_mrt_fs_1.prj},{NB=KQ2Y04-01AP1},{GUI=KQ2Y04-01*P1},{OD=4.0},{T=1/8},{RA=9.728},{MATERIAL=A},{TUBE=04},{PORT=01},{H=12},{D1=8.2},{X=7.7},{Y=10.0},{D2=10},{D3=7.7},{D4=7.200},{D5=4.800},{L1=15.3},{L2=15.5},{L3=15.3},{L5=4.000},{LH1=9.550},{A=25.6},{M=13.3},{EA1=6.4},{EA2=4.4},{MBS=3.0},{CNSMASSEXACT=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tube O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min. bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2Y23-01AP1
KQ2Y23-01*P1
3.2
1/8
KQ2Y23-01AP1
12
7.1
6.7
9.5
10
14.9
15.9
14.9
25.7
13.3
3.4
2.9
2.5
5.7
KQ2Y23-02AP1
KQ2Y23-02*P1
3.2
1/4
KQ2Y23-02AP1
17
7.1
6.7
9.5
10
14.9
19.3
14.9
26.7
13.3
3.4
2.9
2.5
14.9
KQ2Y04-01AP1
KQ2Y04-01*P1
4.0
1/8
KQ2Y04-01AP1
12
8.2
7.7
10.0
10
15.3
15.5
15.3
25.6
13.3
6.4
4.4
3.0
6.0
KQ2Y04-02AP1
KQ2Y04-02*P1
4.0
1/4
KQ2Y04-02AP1
17
8.2
7.7
10.0
10
15.3
19.9
15.3
27.6
13.3
6.4
4.4
3.0
15.2
KQ2Y06-01AP1
KQ2Y06-01*P1
6.0
1/8
KQ2Y06-01AP1
12
10.4
9.7
12.0
10
16.3
16.6
16.3
27.7
13.3
13.4
10.6
4.5
6.7
KQ2Y06-02AP1
KQ2Y06-02*P1
6.0
1/4
KQ2Y06-02AP1
17
10.4
9.7
12.0
10
16.3
21.0
16.3
29.7
13.3
13.4
10.6
4.5
16.0
KQ2Y06-03AP1
KQ2Y06-03*P1
6.0
3/8
KQ2Y06-03AP1
21
10.4
9.7
12.0
10
16.3
23.0
16.3
31.7
13.3
13.4
10.6
4.5
31.2
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處